IESNA:LM-63-2002
[TEST]P1291273
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R70W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]472
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 5.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
418.5 417.4 413.7 407.9 400.5 393.1 386.2 380.7 375.9 372
368.5 365.6 362.9 360.2 357.7 355 351.7 348.2 343.9 338.7
332.9 326.5 320.1 313.9 307.8 302.6 298.9 296 293.7 291
287.1 281.5 273.5 269.1 263.1 251.2 236.5 220.2 201.8 193.3
181.6 160.9 143.1 99.1 62.4 33.5 7.9 1 0.6 0.6
0.4 0.4 0.4 0.2 0.2 0.2 0.2 0.2 0.2 0
0 0 0
